??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24100.0601 Retaining Catch
HELP_VARIABLE
Company
Halder
Description
EH 24100. - Retaining Catches, double-sided
Bill of material
24100.0601 Retaining Catch
BESTNR
Ref. No.
24100.0601
AUS
Version
silver
D1
Thread
M6
D2
9 mm
L1
45 mm
L2
90 mm
B
19.0 mm
H1
12 mm
H2
13.3 mm
H3
0.8 mm
H4
6.5 mm
SW
4 mm
G
Weight
93 g
Embedded user actions